Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0678H9400-02
Bill of material
0678H9400-02
PN
Part Number
0678H9400-02
DESC
Description
Surface mount "brick", Ceramic Tube, 3912 case size, Enhanced Breaking capacity, 40A
VAC
Voltage
250 AC
VDC
Voltage
125 DC
CURRENT
Current
40 A
IRAC
Interrupting Rating
100 AC
IRDC
Interrupting Rating
1000 DC
CHARACTERISTIC
Characteristic
Fast Blow
CS
Case Size
3912
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D