Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0845-2E1T-E4
Bill of material
0845-2E1T-E4
PN
Part Number
0845-2E1T-E4
DESC
Description
MagJack 1000BaseT, 2X1, OG/G, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X1
HP
Height Profile
Standard
PC
Port Configuration
-
LED
Yes
LEDT
LED Type
OG/G
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D