Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRM0025FF1E
Bill of material
0ZRM0025FF1E
PN
Part Number
0ZRM0025FF1E
DESC
Description
Radial PPTC, 0.25 Ih, 120V
VVRVDC
Vmax Voltage Rating
120 VDC
VVRVAC
Vmax Voltage Rating
120 VAC
R1O
R1max
3 Ohm
IHOLDCR
IHOLD Current Rating
0,25 A
ITRIPCR
ITRIP Current Rating
0,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
RHSC
RoHS Compliant
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D