Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000820 - Flow Monitoring, For the Connection of FP Product Series Flow Sensors, IO-Link D
Bill of material
100000820
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000820
DESCSHORT
Short Description
Flow Monitoring, For the Connection of FP Product Series Flow Sensors, IO-Link D
DESCLONG
Long Description
Flow Monitoring, For the Connection of FP Product Series Flow Sensors, IO-Link Device With Relay Outputs, Operating voltage 20…250 VAC / 20…125 VDC, Relay output for flow, temperature and faults, Adjustment of switching point, no teaching of flow boundaries (QuickTeach), LED band for indication of flow speed and media temperature, Monitoring of operating and display range, Detection of wire-break and short-circuit on the sensor side, Standard IO or IO-Link operating mode, Parametrized via pushbutton or software-supported via IO-Link
EAN
4047101443509
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FM-IM-3UR38FX
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D