Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100002311 - TX100 HMI Series, 4" Display with TX VisuPro Runtime, High-Quality Plastic Housi
Bill of material
100002311
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100002311
DESCSHORT
Short Description
TX100 HMI Series, 4" Display with TX VisuPro Runtime, High-Quality Plastic Housi
DESCLONG
Long Description
TX100 HMI Series, 4" Display with TX VisuPro Runtime, High-Quality Plastic Housing with a Resistive Touch Screen, 4.3" TFT wide screen color display, LED backlight, 480 x 272 pixel resolution, 64 K colors, Resistive touch screen, 1 RJ45 Ethernet port, 1 serial interface (RS232, RS485, RS422), 1 USB host port
EAN
4047101461381
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX104-00VPST
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D