Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100016607 - Inductive Safety Sensor
Bill of material
100016607
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100016607
DESCSHORT
Short Description
Inductive Safety Sensor
DESCLONG
Long Description
Inductive Safety Sensor, Operating voltage 19.2…28.8 VDC, Rated switching distance 8 mm, Flush, M18 × 1 threaded barrel, Nickel-plated brass, SIL 2 (IEC 61508), PL d (ISO 13849-1), 2 x OSSD output, NO contact, PNP, DC 4-wire, 24 VDC
EAN
4047101520477
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8-M18-2APS8X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D