Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100025679 - Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 2 × 10 A O
Bill of material
100025679
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100025679
DESCSHORT
Short Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 2 × 10 A O
DESCLONG
Long Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 2 × 10 A Output Current, Operating voltage 320…550 VAC, Broad temperature range, Status LED, High efficiency, > 95 %, 3-phase AC input, 7/8" multi-coded, Current-limited outputs, 2 × 7/8", 5-pin, Protection by eFuse (V1 + V2 bridged), Relay contact for checking the DC status, LED interface and control knobs for maximum flexibility
EAN
4047101535655
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-3P-1MP-2M5-24200-F
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D