Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100026934 - Inclinometer
Bill of material
100026934
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100026934
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 10…30 VDC, Rectangular, plastic, Ultem, Status displayed via LED, Angle detection via two axis with ±85 ° measuring range and two freely configurable switching outputs (PNP/NPN), High protection class IP68/IP69K, Protected against salt spray and rapid temperature change, 10…30 V DC, Male connector, M12 × 1, 4-pin, Parameterization via IO-Link with USB-2-IOL-0002
EAN
4047101538298
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N85H-QR20-2UPN6X3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D