Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100028304 - Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 1-Phase, 15-A Outpu
Bill of material
100028304
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100028304
DESCSHORT
Short Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 1-Phase, 15-A Outpu
DESCLONG
Long Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 1-Phase, 15-A Output Current, IO-Link Interface, Operating voltage 100…240 VAC / 100…300 VDC, Broad temperature range, Status LED, High efficiency, > 95 %, 1-phase AC input, 7/8", 3-pin, Current-limited outputs, 2 × 7/8", 5-pin, Protected by 4 separate eFuses, IO-Link interface for checking and parameterization, LED interface and control buttons for maximum flexibility
EAN
4047101540352
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-1P-1M-2M5-24150-IOL-F
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D