Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100046995 - TX800 HMI/PLC Product Series, 15″ Display — CODESYS V3 PLC with TARGET and WEB V
Bill of material
100046995
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100046995
DESCSHORT
Short Description
TX800 HMI/PLC Product Series, 15″ Display — CODESYS V3 PLC with TARGET and WEB V
DESCLONG
Long Description
TX800 HMI/PLC Product Series, 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 15" TFT widescreen color display, LED backlight, 1366 × 768 pixel resolution, 16 M colors, Capacitive touch screen, multi-touch and gesture control, 1 RJ45 Ethernet port with 10/100/1000 Mbit, 2 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot
EAN
4047101632262
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX815-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
2D