Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
138 Series Aluminum - Heavy Duty Shock Absorbing Caster
Bill of material
13840S10C
PN
Reference Number
13840S10C
DESC
Item Description
138-40S10-50-SD1
SERIES
Series
138
CT
Caster Type
Swivel Caster
TP
Top Plate
11 x 9
WD
Wheel Dia.
10 Inch
WM
Wheel Material
WB
Wheel Brake
SLO
Swivel Lock
with Swivel Dampner
NY
Notched Yoke
N/A
SLOP
Lock Position
A
A Swivel Radius
10 Inch
B
B Deflection Range
2 1/2 Inch
C
C Non-Flexed Height
15 3/4 Inch
D
D Full-Flexed Height
13 1/4 Inch
E
E Bolt Hole Spacing
9 3/4 Inch
F
F Bolt Hole Spacing
7 Inch
G
G Plate Dimensions
11 Inch
H
H Plate Dimensions
9 Inch
I
I Plate Dimensions
5/8 Inch
J
J Bolt Size
5/8 Inch
WEIGHT
Approx Weight in Pounds
90
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D