Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1610020 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610020
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1610020
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 1000 mm, Rectangular transducer front, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Blind zone: 15 cm, Range: 100 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, Frequency output 300…2000 Hz (150…1000 Hz), Frequency range selectable via FS control line (see functional principle)
EAN
4047101379143
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU100U-M18MS-LFX-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D