Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840859_2
Bill of material
1840859-2
PN
Part Number
1840859-2
DESC
Description
2X6, S9VG65, GIGABIT, PoE, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
2X6
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
-
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoE 15W
Recommendations
Loading ...
Download CAD models
Previews
3D
2D