Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840888_2
Bill of material
1840888-2
PN
Part Number
1840888-2
DESC
Description
1X1, 4G46ETP1, GIGABIT, Tab Down| Without LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D