Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-51 Series Casters Standards - Dual Wheel Casters - Kingpinless Style
Bill of material
2-51-04101-30-1
PN
Reference Number
2-51-04101-30-1
BEARCAP
Capacity (Varies w/ Options Below)
1200 lbs.
SERIES
Series
2-51
CT
Caster Type
WD
Dia.
Inch
WW
Width
1.50 Inch
WT
Material
OH
OAH
5.63 Inch
SL
Swivel Lead
2.25 Inch
BRNG
Bearing
Straight Roller
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
4 Inch
YTPS
Y Top Plate Size
5 Inch
XBHS
X Bolt Hole Spacing
2.625 Inch
YBHS
Y Bolt Hole Spacing
3.625 Inch
XST
X Slotted to
3 Inch
YST
Y Slotted to
3 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D