Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250454-1
Bill of material
2250454-1
PN
Part Number
2250454-1
DESC
Description
1X1, GIGBIT, 8G18, Tab Down| Low Profile, W/LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GY/G
HP
Height Profile
Low
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D