Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2738F
Bill of material
2738F.005
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Vielzahn-Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
J1
Standard Number
DIN6527
J11
Standard Code Letter
A
J6
Connection Code, Machine Side
J8
Treatment
FEC
A1
Cutting Diameter
FPL mm
B2
Cuttingedge Length, max.
FDR mm
B3
Protruding Length
FWA mm
B5
Overall Length
FÜR
B71
Functional Length
FNU
C11
Connection Type, Machine Side
FNB
C12
Connection Form, Machine Side
FTR
C2
Connection Size, Machine Side
FSE
C3
Connection Diameter, Machine Side
FZI mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
F1
Cutting Direction
F21
Face Effective Cutting Edge Count
F22
Peripheral Effective Cutting Edge Count
75
F3
Flute Helix Hand
75
G1
Corner Radius
ZYL mm
G4
Section Radius
1 mm
H11
Cutting Tool Material
H22
Coolant Exit Style Code
H5
Coating
h6
Recommendations
Loading ...
Download CAD models
Previews
3D
2D