Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3364, 3368 - 90 deg Inside Corner Connectors
Bill of material
3364
PN
Part No.
3364
MAT
Material
A
0.436 Inch
B
2.500 Inch
C
0.655 Inch
D
0.313 Inch
E
0.625 Inch
F
0.625 Inch
G
0.937 Inch
H
1/4-20
J
N/A Inch
W
Weight
.098 lbs.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D