您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827248
Turck
Fieldbus Technology
i2fo20systems
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6827248.prj},{NB=6827248},{BMENB=6827248},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/fb/4c/6827248.png},{MASSZEICHNUNG=../../../_pool_/fb/4c/6827248.png},{DESCSHORT=CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/I},{DESCLONG=CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/IP, CODESYS programmable acc.to IEC 61131-3, Ethernet and RS232 programming interface, 512 kB program memory, 32 bit RISC processor, < 1 ms for 1000 commands, 3 decimal rotary coding switches, Protection class IP20, Integrated power supply, LEDs for display of supply voltage, group and bus errors, Gateway between the BL20 system and EtherNet/IP™, 10/100 Mbps}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
6827248 - CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/I
Bill of material
6827248
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6827248
DESCSHORT
Short Description
CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/I
DESCLONG
Long Description
CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/IP, CODESYS programmable acc.to IEC 61131-3, Ethernet and RS232 programming interface, 512 kB program memory, 32 bit RISC processor, < 1 ms for 1000 commands, 3 decimal rotary coding switches, Protection class IP20, Integrated power supply, LEDs for display of supply voltage, group and bus errors, Gateway between the BL20 system and EtherNet/IP™, 10/100 Mbps
EAN
4047101109627
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL20-PG-EN-IP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D