Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870034 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870034
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870034
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, DC 3-wire, 21…26 VDC, NO contact, NPN output, Connector device, M12 × 1
EAN
4047101171662
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-AN8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D