Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870363 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870363
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870363
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Cable length 2 m, Sensor for gaseous media, Calorimetric principle, Adjustments via potentiometer, 5‐wire DC, 19.2…28.8 VDC, Changeover contact, relay output, Cable device
EAN
4047101173277
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL1/2A2P-VRX/24VDC/A
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D