Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870645 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870645
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870645
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.01…1 l/min, DC 4-wire, 21.6…26.4 VDC, NO contact, relay output, Plug-in device, M12 x 1
EAN
4047101174649
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D04A4P-ARX-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D