Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870656 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870656
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870656
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 1…200 ml/min, Mechanical Connection: Barrel, 4 mm, DC 3-wire, 19.2…28.8 VDC, NO contact, PNP output, Connector device, M12 × 1
EAN
4047101174755
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-TCD04A4P-AP8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D