Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6870704 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870704
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870704
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Cable length 2 m, Flow sensor for gaseous media, Calorimetric principle, Adjustment via potentiometer, Status display via 2-color LED, Chrome-plated brass sensor, 3‐wire DC, 19.2…28.8 VDC, NO contact, PNP output, Cable device
EAN
4047101175080
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-M18-AP8X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D