Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6870707 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870707
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870707
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Cable length 2 m, Flow sensor for gaseous media, Calorimetric principle, Adjustment via potentiometer, Power-on LED, Nickel-plated brass sensor, DC 3-wire, 19.2…28.8 VDC, 4…20 mA analog output
EAN
4047101175110
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-M18-LIX
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D