Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
6884141 - Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output curren
Bill of material
6884141
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6884141
DESCSHORT
Short Description
Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output curren
DESCLONG
Long Description
Compact power supply module in IP67, 24 VDC output voltage - 3.8 A output current, Operating voltage 100…240 VAC / 100…300 VDC, Broad temperature range, Status LED
EAN
4047101289558
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-11-2440/M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D