Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
7525103 - Flow Monitoring, For the Connection of FCS/FCI Product Series Ex Flow Sensors (N
Bill of material
7525103
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7525103
DESCSHORT
Short Description
Flow Monitoring, For the Connection of FCS/FCI Product Series Ex Flow Sensors (N
DESCLONG
Long Description
Flow Monitoring, For the Connection of FCS/FCI Product Series Ex Flow Sensors (NAEX), IO-Link Device With Relay Outputs, Operating voltage 20…250 VAC / 20…125 VDC, For Ex ia resp. Ex ib sensors, Relay output for flow, temperature and faults, Adjustment of switchpoint, no teaching of flow boundaries (QuickTeach), LED band for indication of flow speed and media temperature, Monitoring of operating and display range, Detection of wire-break and short-circuit on the sensor side, Standard IO or IO-Link operating mode, Parametrized via pushbutton or software-supported via IO-Link, Associated equipment [Ex ia Ga/Da], Connection of flow probes Zone 0/20
EAN
4047101260564
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FMX-IM-3UR38X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D