Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
9290
Bill of material
9290.05207
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-88
J21
Item.ID
J22
Item.Name
Fräskörper mit Time-S4-Cut Wendeschneidplatten
J3
Company Code
F
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
J8
Treatment
FEC, FPL, FNU
A1
Cutting Diameter
mm
B2
Cutting Depth, max.
8.5 mm
B5
Overall Length
45 mm
C11
Connection Type, Machine Side
FDA
C12
Connection Form, Machine Side
2
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
F1
Cutting Direction
R
F22
Peripheral Effective Cutting Edge Count
H22
Coolant Exit Style Code
1
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D