您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
99-12501-12-1
Caster Concepts
Casters
Super Heavy Duty Casters
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{casterconcepts/casters/super_heavy_duty/99_std_asmtab.prj},{NB=99-12501-12-1},{SERIES=99},{CT=1},{WD=12},{WW=5},{WT=12},{BRNG=Needle Bearing},{SLO=},{WB=},{TG=},{XTPS=14},{YTPS=14},{XBHS=12},{YBHS=12},{H3=0.85000},{H4=0.24500},{H5=3.62800},{DMAJ=1.50000},{PPATH=99_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
99 Series Casters Standards - Super Heavy Duty Casters
Bill of material
99-12501-12-1
PN
Reference Number
99-12501-12-1
BEARCAP
Capacity (Varies w/ Options Below)
18000
lbs.
SERIES
Series
99
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
12.000
15.000
18.000
22.000
28.000
12.000
15.000
18.000
22.000
28.000
Inch
WW
Width
5
5
Inch
WT
Material
Ductile Iron
H.D. Hard Polyurethane (70D)
Ductile Iron
H.D. Hard Polyurethane (70D)
OH
OAH
16.50
Inch
SL
Swivel Lead
3.00
Inch
BRNG
Bearing
Needle Bearing
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Vertical Mounted
w/o Swivel Lock
Factory Installed
Vertical Mounted
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
Poly Lock Brake
w/o Wheel Brake
Face Contact Wheel Brake
Poly Lock Brake
TG
Toe Guard
w/o Toe Guard
Toe Guard
w/o Toe Guard
Toe Guard
XTPS
X Top Plate Size
14
Inch
YTPS
Y Top Plate Size
14
Inch
XBHS
X Bolt Hole Spacing
12
Inch
YBHS
Y Bolt Hole Spacing
12
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D