Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910422 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910422
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910422
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection 1/8" NPT male thread, Immersion depth 150 mm
EAN
4047101544329
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-3-N1/8-A4-L150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D