Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HellermannTyton
Description
ACP Couplers
Bill of material
HellermannTyton 166-50403
IDNR
Identification
DESCRIPTION14
Short Description
Hose connector with two inside thread
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Nickel plated brass (NPB)
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
BETRIEBSTE130
Operating temperature
-100 °C to +300 °C
URL1
Deeplink
Deeplink(de)
K
Thread
L
Length
mm
M
SW main body
mm
N
External diameter max.
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D