Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Colson Group
Description
AX - CG Max Maroon Ergonomic Wheel
Bill of material
AX1022808MAX
PN
Part number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2 Inch
CAP
Capacity
lbs.
HUB
Hub Length
2-7/16 Inch
BORE
Bore ID
1-9/16 Inch
BEARING
Bearing ID
1/2 Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
85 Shore A
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D