Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCUFH - One touch type with dust discharging hole
Bill of material
BCUFH120
PN
Part Number
BCUFH120
NO
No.
120
D
55 mm
D1
37 mm
D2
21.98 mm
DD
d
25.4 mm
H
35 mm
HH1
h1
13.8 mm
HH2
h2
21.2 mm
F1
5 mm
F2
10 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D