Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Colson Group
Description
CG Max Orange - CG Max Orange Ergonomic Wheel
Bill of material
AN0522808MAX
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Wheel Width
2 Inch
BEARING
Bearing ID
1/2 Inch
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Range
-40°F to 180°F
HARD
Hardness
85A
WB
Wheel Bearing
Precision Ball
CAP
Capacity Each
Pounds
HUB
Hub Length
2 7/16 Inch
BORE
Bore ID
1 9/16 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D