Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex sprockets 10B-2 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
Bill of material
382350021
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
A
mm
TAPERBUSH
Taper bush
TIPO
Type
KG
kg
B2
25.5 mm
B1
b1
9 mm
C
1.6 mm
R3
r3
16 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D