您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
EPG300-1024-U
Bel Fuse
Power Solutions
EPG300-1024-U
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{belfuse/power_solutions/epg300_1024_u/epg300_1024_u.prj},{NB=EPG300-1024-U},{PN=EPG300-1024-U},{DESC=Industrial AC-DC Power Supply, Power 300W, Output 24VDC, 8.33A, Input 90-264 VAC, Convection Cooling, U-Chassis, Screw Terminal},{POWER=300},{INPUT=90-264},{OUTPUT=24},{OUTPUTCURRENT=8,33},{OT=-40 to 70},{DIMENSIONS=4.2 x 2.56 x 1.7},{MT=Chassis Mount},{CT=Convection},{ISOLATION=Isolated},{PACKAGE=U-Chassis},{CONNECTOR=Screw Terminal},{NOO=1},{VOUT1=24},{LOUT1=8,33},{MARKET=Industrial},{DEFAULTSORTATTR=74}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-1024-U
Bill of material
EPG300-1024-U
PN
Part Number
EPG300-1024-U
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 24VDC, 8.33A, Input 90-264 VAC, Convection Cooling, U-Chassis, Screw Terminal
POWER
Power
300
W
INPUT
Input
90-264
VAC
OUTPUT
Output
24
VDC
OUTPUTCURRENT
Output Current
8,33
A
OT
Operating Temperature
-40 to 70
°C
DIMENSIONS
Dimensions LxWxH
4.2 x 2.56 x 1.7
Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
U-Chassis
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
24
VDC
LOUT1
lout 1
8,33
A
MARKET
Market
Industrial
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D