Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EUB14M-200W - Belt Drive
Bill of material
EUB14M-L40-50-L-M20-C3
MODEL
Model
EUB14M
BT
Belt Type
LEAD
Lead
40 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
408 mm
KG
8.2 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D