Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS FLEX-0/2W DC - Extension module
Bill of material
83.020.0627.0
ARTNR
Order Number
83.020.0627.0
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSGANGE
Anzahl der Ausgânge
2
ANSCHLUSSART
Connection type
Plug-in connection
STROM
Current of shutter output
3 A
SPANN
Voltage of shutter output
24 V
LAENGE
Length
95.0 mm
HOEHE
Height
44.0 mm
BREITE
Width
149.0 mm
FARBE
Colour
Light grey/black
ETIM60
ETIM 6.0
EC001330
ETIM50
ETIM 5.0
EC001330
ZERTIFIKATE
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D