Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS FLEX-0/4HL AC F - Extension module
Bill of material
83.020.0632.0
ARTNR
Order Number
83.020.0632.0
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSGANGE
Number of outputs
4
ANSCHLUSSART
Connection type
Plug-in connection
STROM
Max. output current
0.5 A
SPANNUNG
Maximum switching voltage
230 V
LAENGE
Length
130.0 mm
HOEHE
Height
44.0 mm
BREITE
Width
149.0 mm
FARBE
Colour
Light grey/black
ETIM60
ETIM 6.0
EC001586
ETIM50
ETIM 5.0
EC001586
ZERTIFIKATE
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D