Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
GSW-M - Magnetic gripper with shank interface
Bill of material
SCHUNK-0308355 GSW-M 20
IDNR
ID
0308355
TYP
Description
GSW-M 20
ONLINE
Further product information
To the product page
LUFT
Operation with compressed air
WASSER
Operation with cooling lubricant
EIGENMASSE
Weight
1 kg
HALTEKRAFT
Holding force
70 N
WERKSTUECKGEWIC
Recommended workpiece weight
3.500 kg
DREHZAHL
Max. permissible speed
0 1/min
NENNBETRIEBSDRU
Nominal operating pressure compressed air
6 bar
MINDRUCKLUFT
Min./max. operating pressure, compressed air
2/8 bar
NENNBETRKUEHL
Nominal operating pressure coolant
40 bar
MINBETRIEBS
Min./max. operating pressure, coolant
10/50 bar
SCHUTZART
Protection class IP
44
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/90 °C
FEDERKRAFT
Broach spring force Fc
80 N
CNSCTN
Customs tariff number
84799070
Recommendations
Loading ...
Download CAD models
Previews
3D
2D