Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Hexagonal extensions M6 - -
Bill of material
322250
BEST
Order No.
H
Length
mm
L1
Lnge
11 mm
M
Male thread
M 6 mm
M1
Female thread
M 6 mm
SW
width across flats
10 mm
BS
Description
Informace
Infotext
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D