Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HIPMA_H - Heat Insulating Plates - Free-Cutting Grade - Hole Machining
Bill of material
HIPMA2H-20-20-5-F9-G5-N3
PN
Part No.
HIPMA2H-20-20-5-F9-G5-N3
TYPE
Type
HIPMA
GR
Grade
Free-cutting
COLOR
Color
White Gray
OT
Ambient Operating Temperature (deg Celsius)
~300
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1/0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+1/0 mm
TS
T Selection
mm
TSTOL
T Tolerance
+/-0.5 mm
HS
Hole Selection
BNDS
Bolt Nominal Diameter Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D