Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IA6-12GM50-IU-V1 - Inductive Sensors
Bill of material
IA6-12GM50-IU-V1
PRODUCT_PICTURE
Product Picture
MANUID
IA6-12GM50-IU-V1
DESCSHORT
Short Description
Inductive analog sensor IA6-12GM50-IU-V1
EAN
4050143428977
MANUTYPEDESC
Manufacturer Type Description
IA6-12GM50-IU-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
quasi-flush
AAB504007
Housing coating
Chromium-plated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
12 mm
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
60 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
LK
WEIGHT
0.030
LENGTH
0.070
WIDTH
0.035
DEPTH
0.018
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D