Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Intermediate plate for quick change clamp SWA 39 - -
Bill of material
273325
BEST
Order No.
273325
B
width
40 mm
H
height
8 mm
L
Length
60 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D