Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
SCHUNK
Description
J02 - Magnetic switches
Bill of material
SCHUNK-1353072-J02P-Q8
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SCHALTFUNKTION
Switching function
Closer
SCHALTUNGSART
Type of switching
ANZAHLSCHALTPU
Number of switching points
1
TEACHFUNKTION
Teach function
no
MAXSCHALTFREQUE
Max. switching frequency
3000 Hz
MINUMGEBUNGSTEM
Min. ambient temperature
-25 °C
MAXUMGEBUNGSTEM
Max. ambient temperature
70 °C
LEDANZEIGESENSO
LED display in sensor
yes
SPANNUNGSART
Type of voltage
DC
NENNSPANNUNG
Nominal voltage
24.000 V DC
MINSPANNUNG
Min. operating voltage
10 V DC
MAXSPANNUNG
Max. voltage
28 V DC
SPANNUNGSABFALL
Voltage drop
0.800 V
MAXSCHALTSTROM
Max. switching current
50 mA
KURZSCHLUSSSCHU
Short circuit protection
ja
VERPOLUNGSSICHE
Protected against polarity reversal
ja
WERKSTOFFGEH
Housing material
PA
KABELSTECKER
Cable connector/cable end
KABELLAENGE
Cable length L
cm
KABELDURCHMESSE
Cable diameter D
2.600 mm
ADERQUERSCHNITT
Cable design (wire cross section / number of wires)
3x 0.13mm2
WERKSTOFFKABELU
Cable sheath material
PVC
MINBIEGERADIUSD
Min. bending radius (static)
26 mm
EIGENMASSE
Weight
kg
DICHTHEITIPSTEC
Protection class IP (sensor, plugged)
67
SCHUTZKLASSE
Protection class
III
CNSCTN
Customs tariff number
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D