Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K0140 - Central screw Type B
Bill of material
K1040.1012
BESTKIPPUSA
Order No.
K1040.1012
TYP
Type
B
NUTB
slot width
10 mm
D
diameter
S12 mm
SW
T50 mm
GEW
Approx. weight
0.0245 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245218349
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D