Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Schiedel
Description
KF CLASSICO S
Bill of material
KF CLASSICO S (H2740)
MAT
Material
990000391
EAN
EAN/UPC-Code
4051921597854
SAP
Shorttext
A1
550 mm
A2
600 mm
B
mm
C
mm
X
268 mm
NL
Nominal length
mm
RI
Rearwall insulation 50mm
SI
Sidewall insulation 150mm
S
Increased concrete base
POS
Position
PU
Plaster
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D