Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L829-1J1T-JM
Bill of material
L829-1J1T-JM
PN
Part Number
L829-1J1T-JM
DESC
Description
MagJack 2.5GBASE-T, 1X1, OG/Y LED, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
2.5GBASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Micro
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
3w-OG/Y
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D