Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp75_1305
Bill of material
LFMWLP75-1305
PN
Part Number
LFMWLP75-1305
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 75W, Output 30VDC, 2.5A, Input 85-264VAC, Molex Header
POWER
Power
75 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
2.5 A
NO
Number of Outputs
1
LOUT
Iout 1
2.5 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 1 英寸
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D