카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt450_1002
Bill of material
LFWLT450-1002
PN
Part Number
LFWLT450-1002
DESC
Description
Industrial U-Chassis AC-DC Power Supply, Power 450W, Output 15VDC, 30A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Side Fan
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
30 A
NO
Number of Outputs
1
LOUT
Iout 1
30 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 1.61 인치
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D